IESNA:LM-63-2002
[TEST]P1647545
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-23)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA3B-835-U-T3
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 3SQUARE 93W 80CRI 3500K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (48) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.78A 93.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12173.1
TILT=NONE
48 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 93.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 57 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1466.8 1487.7 1528.7 1571.5 1631.6 1718.8 1833.9 1956.9 2065.0 2186.3 2301.4 2447.0 2602.2 2758.3 2897.0 
3048.7 3221.4 3406.3 3674.0 3962.6 4192.9 4360.3 4496.3 4567.9 4404.8 3953.9 3171.7 1808.7 784.0 362.8 256.4 
194.5 123.8 83.7 44.5 0.0 0.0 
1466.8 1486.0 1525.2 1568.0 1631.6 1717.1 1827.0 1956.0 2069.4 2182.8 2311.8 2451.4 2614.4 2767.0 2904.8 
3058.3 3230.1 3426.3 3703.6 3989.7 4215.5 4380.4 4524.2 4576.6 4419.6 3974.8 3178.7 1796.4 785.7 368.0 260.7 
200.6 123.8 86.3 46.2 0.0 0.0 
1466.8 1485.1 1521.7 1568.8 1633.4 1717.1 1820.9 1946.4 2060.7 2174.0 2300.5 2444.4 2602.2 2758.3 2903.1 
3045.2 3209.2 3435.9 3717.6 4034.2 4315.8 4512.9 4662.9 4771.0 4685.6 4294.9 3510.0 2239.5 989.8 456.1 304.3 
222.4 147.4 100.3 52.3 0.9 0.0 
1466.8 1490.4 1526.1 1571.5 1636.0 1715.3 1809.5 1923.8 2043.2 2151.4 2279.6 2415.6 2578.7 2735.7 2908.3 
3055.7 3213.5 3428.1 3697.5 4042.9 4423.1 4734.4 5003.0 5213.2 5267.2 5010.0 4373.4 3119.4 1539.2 666.3 382.0 
265.1 177.0 112.5 51.5 0.9 0.0 
1466.8 1488.6 1522.6 1568.8 1636.9 1718.0 1806.0 1901.1 2012.7 2128.7 2244.7 2386.0 2548.2 2700.8 2879.5 
3044.4 3200.5 3397.5 3684.5 4053.3 4512.0 4935.9 5410.3 5758.2 6032.9 6055.6 5604.7 4625.4 2993.8 1278.4 
587.8 362.8 221.5 127.3 61.0 1.7 0.0 
1466.8 1487.7 1519.1 1567.1 1634.2 1715.3 1796.4 1885.4 1983.1 2097.3 2210.7 2338.0 2479.3 2640.6 2803.7 
2972.9 3160.3 3374.9 3652.2 4028.9 4519.0 5085.0 5645.7 6196.0 6741.9 7106.4 7151.8 6562.3 5303.9 3290.3 
1281.9 454.3 236.3 134.3 53.2 2.6 0.0 
1466.8 1487.7 1518.3 1564.5 1629.0 1710.1 1798.2 1888.9 1981.3 2086.8 2202.0 2321.4 2443.5 2589.1 2772.3 
2963.3 3111.5 3289.4 3547.5 3881.5 4330.7 4881.8 5515.8 6252.7 7026.2 7740.4 8238.4 8270.6 7682.0 6264.0 
4190.2 2004.9 579.0 248.5 104.6 11.3 0.0 
1466.8 1486.9 1516.5 1562.7 1626.4 1705.7 1795.6 1888.0 1985.7 2083.4 2205.4 2321.4 2440.0 2581.3 2768.8 
2945.8 3088.0 3259.8 3511.8 3846.7 4293.2 4839.1 5461.7 6191.6 6975.6 7708.1 8230.5 8316.8 7761.3 6335.5 
4340.2 2362.4 686.3 265.1 103.8 12.2 0.0 
1466.8 1485.1 1510.4 1553.1 1615.1 1691.8 1782.5 1881.0 1977.0 2079.9 2195.8 2317.9 2429.6 2567.3 2732.2 
2893.5 3010.4 3195.2 3477.8 3852.8 4326.3 4866.1 5450.4 6083.5 6745.4 7399.4 7856.4 8004.6 7575.6 6175.9 
4417.9 2814.1 1377.0 397.7 145.6 30.5 0.0 
1466.8 1478.1 1499.9 1536.6 1594.1 1664.8 1745.9 1831.3 1927.3 2023.2 2120.9 2212.4 2306.6 2409.5 2543.8 
2670.2 2807.2 3054.0 3401.9 3844.0 4354.2 4928.9 5528.0 6126.2 6768.9 7272.1 7558.1 7511.1 6727.1 5384.1 
4027.2 2505.4 1032.5 351.4 159.6 48.8 0.0 
1466.8 1468.5 1485.1 1516.5 1566.2 1624.6 1695.3 1766.8 1837.4 1909.8 1987.4 2048.5 2120.0 2193.2 2292.6 
2397.3 2562.1 2833.3 3211.8 3677.5 4238.2 4875.7 5558.5 6284.9 6944.2 7324.4 7334.0 6723.6 5349.2 3892.0 
2564.7 1321.2 518.9 213.7 81.1 27.0 0.0 
1466.8 1473.8 1486.9 1516.5 1563.6 1624.6 1683.1 1752.0 1815.6 1881.0 1942.9 1994.4 2052.0 2118.2 2207.2 
2317.1 2505.4 2774.0 3115.9 3534.5 4035.0 4606.2 5199.2 5772.2 6167.2 6273.6 6025.1 5321.3 4026.3 2783.6 
1729.3 853.7 364.5 167.4 71.5 24.4 0.0 
1466.8 1463.3 1474.7 1502.6 1547.0 1602.0 1662.1 1724.9 1781.6 1837.4 1888.0 1926.4 1975.2 2038.0 2127.8 
2263.0 2443.5 2646.7 2873.4 3137.7 3474.3 3848.4 4242.6 4612.3 4814.6 4790.2 4528.6 3885.9 2903.1 1915.9 
1126.7 547.7 273.8 141.3 75.0 36.6 0.0 
1466.8 1468.5 1477.3 1502.6 1547.9 1602.0 1657.8 1709.2 1752.8 1786.9 1819.1 1848.8 1891.5 1951.7 1991.8 
1996.1 1960.4 1883.6 1768.5 1636.0 1527.0 1473.8 1424.1 1302.0 1095.3 850.3 638.3 486.6 381.1 324.4 282.5 237.2 
191.9 153.5 106.4 54.1 0.0 
1466.8 1466.8 1473.8 1498.2 1542.7 1591.5 1636.9 1670.9 1693.5 1709.2 1724.1 1717.1 1684.8 1622.9 1529.6 
1404.9 1248.8 1072.6 906.9 777.9 676.7 604.3 548.5 504.9 470.0 434.3 399.4 368.9 340.1 314.8 282.5 245.9 201.4 
157.8 106.4 47.1 0.0 
1466.8 1472.0 1479.0 1504.3 1545.3 1585.4 1609.0 1619.4 1630.8 1629.9 1602.0 1544.4 1453.7 1337.7 1190.4 
1032.5 898.2 797.1 722.1 663.6 611.3 566.0 527.6 499.7 478.8 453.5 420.3 386.3 360.2 327.9 282.5 236.3 190.1 138.7 
87.2 18.3 0.0 
1466.8 1472.0 1483.4 1507.8 1543.5 1567.1 1574.9 1584.5 1582.8 1551.4 1481.6 1381.3 1240.9 1089.2 949.7 853.7 
791.8 743.0 695.0 651.4 600.8 555.5 533.7 523.2 510.2 481.4 443.9 415.1 415.1 395.9 346.2 289.5 218.0 163.9 92.4 7.8 
0.0 
1466.8 1462.4 1479.0 1504.3 1529.6 1538.3 1548.8 1558.4 1534.0 1461.6 1359.5 1220.0 1062.2 932.2 843.3 779.6 
726.4 675.8 622.7 568.6 551.1 545.0 545.9 550.3 538.9 509.3 478.8 469.2 499.7 498.8 484.9 395.9 313.9 229.4 123.0 4.4 
0.0 
1466.8 1459.8 1479.0 1509.5 1525.2 1527.8 1541.8 1541.8 1493.0 1399.7 1267.1 1117.1 978.5 874.7 796.2 729.0 
668.0 601.7 545.0 525.9 514.5 511.9 520.6 529.3 516.3 494.5 472.7 494.5 511.0 498.8 459.6 375.9 309.6 229.4 116.9 1.7 
0.0 
1466.8 1460.7 1484.2 1519.1 1527.8 1529.6 1543.5 1527.8 1459.0 1349.1 1209.5 1061.3 938.3 842.4 756.1 680.2 
611.3 544.2 514.5 498.8 492.7 493.6 506.7 512.8 495.3 472.7 464.8 496.2 490.1 476.1 419.5 351.4 286.0 216.3 104.6 0.0 
0.0 
1466.8 1450.2 1476.4 1511.3 1520.9 1523.5 1537.4 1513.9 1440.6 1322.0 1188.6 1037.8 915.7 819.7 726.4 641.0 
567.7 513.6 492.7 480.5 477.9 482.2 491.8 497.9 489.2 482.2 491.0 529.3 520.6 476.1 401.1 332.3 260.7 181.4 85.5 0.0 
0.0 
1466.8 1446.7 1472.0 1506.9 1517.4 1520.9 1533.1 1510.4 1436.3 1327.3 1182.5 1031.6 916.5 816.2 720.3 636.6 
561.6 509.3 488.4 476.1 474.4 477.9 487.5 492.7 486.6 483.1 491.8 525.9 513.6 463.1 390.7 325.3 252.9 168.3 78.5 0.0 
0.0 
